DLPU048E August 2016 – July 2024
This command is used to read the embedded software operating mode. Refer to Section 4.1 for descriptions of operating modes.
The Short Status command can also be used to read the current operating mode. Using the Short Status is faster than using this command since the Short Status can be read in one transaction.
Command Parameters
No command parameters.
Return Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:2 | Reserved |
| 1:0 | Operating Mode 0x0: Standby 0x1: Display 0x3: Reserved |