DLPU048E August 2016 – July 2024
This command is used to control the average picture level function. Additional details on this test can be found in Section 6.4.1.4
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 |
APL Control 0x0: Disable 0x1: Enable - Log error if threshold is exceeded 0x2: Enable - Log error and execute emergency shutdown if threshold is exceeded |
| 2 | 7:0 | APL Threshold Threshold picture level. If the incoming video exceeds this threshold, a failure action will be taken as specified in the control bits. |