DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-110 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Bit | Type | Description |
|---|---|---|
| 7-2 | R |
Reserved |
| 1-0 | W |
Actuator Edge Table Address Mode 0h = Read Down & Read Up 1h = Read Up Inverted & Read Up 2h = Read Up & Read Down 3h = Read Up & Read Up Inverted |