DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-146 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | LSByte |
| Byte 2 | MSByte |
Figure 3-9 shows the bit order and definition for the signed magnitude system temperature data, which will be returned in degrees C. The unspecified msbits (bits 15:12) will be set to ‘0’.
Figure 3-9 Bit Order and Definition for System Temperature