DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
The read parameters are described in Table 3-137.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Command bus status selection |
| MSB | Byte 1 – Command Bus Status Selection | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:2) | Reserved |
| b(1:0) | Command bus status selection:
|
This command returns the communication status for the specified command bus. For I2C only: This selection returns status bytes 5 through 6.