DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-96 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | See Table 3-97 |
| Byte 2 | Optical throw ratio (LSByte) |
| Byte 3 | Optical throw ratio (MSByte) |
| Byte 4 | Optical DMD offset (LSByte) |
| Byte 5 | Optical DMD offset (MSByte) |
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:1) | Reserved |
| b(0) | Keystone correction enable:
|