DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-147 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Flash build version – patch LSByte |
| Byte 2 | Flash build version – patch MSByte |
| Byte 3 | Flash build version – Minor |
| Byte 4 | Flash build version – Major |
The user specifies a version number for the controller flash build in the format specified by this command. This command allows the user to read back this version information.