DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-54 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Maximum red LED current (LSByte) |
| Byte 2 | Maximum red LED current (MSByte) |
| Byte 3 | Maximum green LED current (LSByte) |
| Byte 4 | Maximum green LED current (MSByte) |
| Byte 5 | Maximum blue LED current (LSByte) |
| Byte 6 | Maximum blue LED current (MSByte) |
See the Write RGB LED Current (54h) for a detailed description of the return parameters.
Unused most significant bits are set to 0.