DLPU094 July 2020 DLP5530S-Q1
The architecture of the DLP5530S-Q1 helps minimize risk of hazards through independent monitoring and distributed responsibility. For example, the TPS99000S-Q1 independently monitors the DLPC230S-Q1 via watchdogs. Many Built-In Self Tests (BISTs) of the chipset also distribute the responsibility amongst the devices. For example, the TPS99000S-Q1 is responsible for taking ADC measurements, however, the DLPC230S-Q1 has the software to analyze the measurements and detect error conditions.
The architecture of this chipset makes it more robust against random faults.