DLPU099B May   2018  – November 2025

 

  1.   1
  2.   2
  3.   Trademarks
  4.   4
  5. 1DLP5531-Q1 Electronics EVM Overview
    1. 1.1 What is in the DLP5531-Q1 Electronics EVM
      1. 1.1.1 Formatter Board
        1. 1.1.1.1 LED Driver Board
      2. 1.1.2 Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Driver Requirements
      4. 1.2.4 Video Specifications
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Power-Up
      1. 2.2.1 Software Setup
  7. 3LED Driver
  8. 4Optics and Mechanics
  9. 5Programming Flash Steps
  10. 6SPI & I2C Timing
  11. 7Revision History

Driver Requirements

The DLP5531-Q1 chipset, used with LED illumination, requires illumination modulation. This illumination modulation turns off the light output during micromirror reset, which improves system contrast. For the system timing specifications of the DLP5531-Q1 Electronics EVM, see Figure 1-4.

 DLP5531-Q1 Electronics EVM LED Driver Board Timing SpecificationsFigure 1-4 DLP5531-Q1 Electronics EVM LED Driver Board Timing Specifications

The timing specifications are shown in Table 1-8.

Table 1-8 LED Driver Board Timing Specifications
PARAMETERVALUE
Tr1, Tf2<50 µs
Tf1, Tr2<2 µs
Twminimum = 1 µs