DLPU099B May   2018  – November 2025

 

  1.   1
  2.   2
  3.   Trademarks
  4.   4
  5. 1DLP5531-Q1 Electronics EVM Overview
    1. 1.1 What is in the DLP5531-Q1 Electronics EVM
      1. 1.1.1 Formatter Board
        1. 1.1.1.1 LED Driver Board
      2. 1.1.2 Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Driver Requirements
      4. 1.2.4 Video Specifications
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Power-Up
      1. 2.2.1 Software Setup
  7. 3LED Driver
  8. 4Optics and Mechanics
  9. 5Programming Flash Steps
  10. 6SPI & I2C Timing
  11. 7Revision History

Component Temperature Ratings

The boards and most of the board components are rated to operate between –40°C to 105°C, including the DLP5531-Q1, the DLPC230-Q1, and the TPS99000-Q1.

Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. The specifications for all EVM components which are not rated between –40°C to 105°C are listed in Table 1-7. Please refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.

Table 1-7 EVM Components Which are Not Rated for –40°C to 105°C
BoardReferencePart NumberManufacturerDescriptionTemperature Minimum (°C)Temperature Maximum (°C)
FormatterD6, D7LTST-C171KGKTLite-OnLED, GREEN 0805–5585
FormatterD8LTST-C171KRKTLite-OnLED, RED 0805–5585
FormatterJ3685119248123WurthCONN MICRO HDMI RIGHT ANGLE–4085
FormatterSW1CVS-02TBCopal Electronics IncSWITCH DIP SLIDE 2-POS 1 MM 6 V–4085
FormatterSW2CVS-03TBCopal Electronics IncSWITCH DIP SLIDE 3-POS 1 MM 6 V–4085
FormatterSW3CVS-01TBCopal Electronics IncSWITCH DIP SLIDE 1-POS 1 MM 6 V–4085
FormatterSW4GT12MSCBEC&K CompSWITCH, SPST, GULL–3085
FormatterU4, U6, U12, U503, U505PCMF2HDMI2SZNexperiaCOMMON MODE CHOKE 4LN SMD ESD–4085
FormatterU504TFP401AIPZPRQ1Texas InstrumentsIC PANELBUS DVI RCVR 100-HTQFP–4085
LED DriverSW1G3T12AH-RNKK SwitchesSWITCH, SPDT, 28 V, 100 mA–3085

The Formatter and LED Driver PCBs have a UL flame rating of 130°C maximum.

The DLP5531-Q1 Electronics EVM is not a production design. It is intended for evaluation only.