DLPU099B May 2018 – November 2025
| PARAMETER | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|
| INPUT | ||||
| Voltage | 8 | 12 | 18 | V |
| Power | 96 | W | ||
| LED DRIVER OUTPUT LOAD | ||||
| Voltage (Per LED Channel) | 3 | 12 | V | |
| Current (Per LED Channel) | 6(1) | A | ||
| Power (Sum of All LED Channels) | 72 | W | ||
| FAN LOAD | ||||
| Voltage | 12 | V | ||
| Current (Sum of All Fan Channels) | 1 | A | ||
| TEMPERATURE | ||||
| Operating DMD Temperature(2) | –40 | 105(3) | °C | |