DLPU137A April 2024 – September 2025
The DLP4620SQ1EVM can operate as a standalone system with just the controller board and the DMD board, but the EVM can be combined with an RGB LED design. The LED driver board shown in Figure 2-4 is controlled and monitored by the controller PCB over a flex cable. Power can be input to the LED driver board from a bench top supply or through a 12V, 5A barrel jack power supply. Depending on operating conditions, some parts and surfaces of the PCB can be hot.
The LED driver board has the following primary functions:
![]() The LED driver board can reach temperatures above 55°C without proper cooling and airflow. Contact can cause burns! |
![]() LED drivers (J5, J6, J7) can produce high currents of 6.5A or 8A. Do not remove these headers, and do not touch the contact points during operation! |
Figure 2-4 LED Driver PCB - DLP4620SQ1EVMThe LED driver PCB contains the ports listed in Table 2-7.
| SCHEMATIC REFERENCE | FUNCTION |
|---|---|
| J1 | Input power |
| J2 | Input power (optional) |
| J3 | Controller power |
| J4 | Controller-driver control interface |
| J5 | Blue LED output - high current output up to 6A, locking and keyed connector |
| J6 | Green LED output - high current output up to 6A, locking and keyed connector |
| J7 | Red LED output - high current output up to 6A, locking and keyed connector |
The LED driver PCB contains the headers listed in Table 2-8. H2 selects the LED drive voltage. Place a jumper across pins 1 and 2 for 6.5V drive. Place a jumper across pins 2 and 3 for 8V drive. Do not hot-swap this jumper; remove and replace only with power disconnected from the board.
| HEADER | PIN1 | PIN2 | PIN3 |
|---|---|---|---|
| H1 | Pre-regulated drive voltage
(6.5V or 8V) |
GND | GND |
| H2 | Feedback voltage connection
for 6.5V drive |
Pre-regulator feedback voltage | Feedback
voltage connection for 8V drive |