DLPU137A April   2024  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings - DLP4620SQ1EVM
      3. 1.3.3 Component Temperature Ratings - DLP4621Q1EVM
      4. 1.3.4 Input Video Specifications
      5. 1.3.5 SPI and I2C Timing
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 DLP4620SQ1EVM Block Diagram
    2. 2.2 DLP4621Q1EVM Block Diagram
    3. 2.3 Controller PCB
    4. 2.4 RGB LED Driver PCB - DLP4620SQ1
    5. 2.5 Cables - DLP4620SQ1EVM
    6. 2.6 LED Driver PCB - DLP4621Q1EVM
    7. 2.7 Driver Requirements - DLP4621Q1EVM
    8. 2.8 Cables - DLP4621Q1EVM
    9. 2.9 Optical Engine Requirements
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Quick Start - DLP4620SQ1EVM
      1. 3.2.1 Kit Assembly Instructions - DLP4620SQ1EVM
      2. 3.2.2 Powering-Up EVM
      3. 3.2.3 Steps to Reprogram the Onboard Flash Memory
    3. 3.3 Quick Start - DLP4621Q1EVM
      1. 3.3.1 Kit Assembly Instructions - DLP4621Q1EVM
      2. 3.3.2 Powering-Up EVM
      3. 3.3.3 Steps to Reprogram the Onboard Flash Memory
    4. 3.4 Connecting EVM to the DLPC230-Q1 Control Program via SPI
    5. 3.5 Connecting EVM to the DLPC230-Q1 Control Program via USB
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
    2.     44
  11. 6Revision History

Steps to Reprogram the Onboard Flash Memory

The DLP4620SQ1EVM and DLP4621Q1EVMQ1EVM come with onboard serial Flash that is pre-programed with software and basic configuration. The software and configuration can be updated by reprogramming the serial flash with the DLPC230-Q1 Automotive Control Program. Steps to re-program the serial flash are listed below.

  1. Using the DLPC230-Q1 Automotive Control Program, which is connected to the EVM, navigate to the Flash Program tab.
  2. Using the folder icon, select an Image File (.bin) and open.
  3. Click Program and Verify Flash Memory.

Note that if the device is in Display mode, then the device automatically switches to Standby during programming.