DLPU137A
April 2024 – September 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.3.1
Electrical Specifications
1.3.2
Component Temperature Ratings - DLP4620SQ1EVM
1.3.3
Component Temperature Ratings - DLP4621Q1EVM
1.3.4
Input Video Specifications
1.3.5
SPI and I2C Timing
1.4
Device Information
2
Hardware
2.1
DLP4620SQ1EVM Block Diagram
2.2
DLP4621Q1EVM Block Diagram
2.3
Controller PCB
2.4
RGB LED Driver PCB - DLP4620SQ1
2.5
Cables - DLP4620SQ1EVM
2.6
LED Driver PCB - DLP4621Q1EVM
2.7
Driver Requirements - DLP4621Q1EVM
2.8
Cables - DLP4621Q1EVM
2.9
Optical Engine Requirements
3
Software
3.1
Software Installation
3.2
Quick Start - DLP4620SQ1EVM
3.2.1
Kit Assembly Instructions - DLP4620SQ1EVM
3.2.2
Powering-Up EVM
3.2.3
Steps to Reprogram the Onboard Flash Memory
3.3
Quick Start - DLP4621Q1EVM
3.3.1
Kit Assembly Instructions - DLP4621Q1EVM
3.3.2
Powering-Up EVM
3.3.3
Steps to Reprogram the Onboard Flash Memory
3.4
Connecting EVM to the DLPC230-Q1 Control Program via SPI
3.5
Connecting EVM to the DLPC230-Q1 Control Program via USB
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
44
6
Revision History
Features
DLP4620S-Q1 DMD board with RGB display LED driver and DLPC231S-Q1 DMD controller for DLP4620SQ1EVM kit
DLP4621-Q1 DMD board with headlight LED driver and DLPC231-Q1 DMD controller for DLP4621Q1EVM kit
600MHz SubLVDS DMD interface for low power and emission
DMDs have 0.46-inch diagonal micromirror array
7.6µm micromirror pitch
±12° micromirror tilt angle
Bottom illumination enables high efficiency and smaller engine size
10kHz DMD refresh rates over temperature extremes
Compatible with LED or laser illumination
Video input interface on controller board
Single OpenLDI (
FPD-Link™
I) port up to 110MHz
24-bit RGB parallel interface up to 110MHz
Configurable host interface
Inter-Integrated Circuit (I2C) (400kHz)
Serial Peripheral Interface (SPI) (10MHz)