DLPU137A April 2024 – September 2025
The DLP4621-Q1 chipset, used with LED illumination, requires illumination modulation. This LED modulation turns off the light output during micromirror reset, which improves system contrast. For the system timing specifications of the DLP462`1-Q1 electronics EVM, see Figure 2-7
Figure 2-7 DLP4621-Q1 Electronics EVM LED
Driver Board Timing Specifications| Parameter | Value |
|---|---|
| Tr1, Tf2 | < 50μs |
| Tf1, Tr2 | < 2μs |
| Tw | minimum = 1μs |