DLPU137A April 2024 – September 2025
The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the EVM's HDMI interface allowing a connected computer to read the supported resolutions and timing. Note that some computers are not able to output all of these resolutions.
| Feature | 0.46" Non-Diamond Down Sampling (non-DDS) Mode - HL | 0.46" Non-Diamond Down Sampling (non-DDS) Mode - HUD | 0.46" Diamond Down Sampling (DDS) Mode - HUD |
|---|---|---|---|
| EVM Part Number | DLP4621Q1EVM | DLP4620SQ1EVM | DLP4620SQ1EVM |
| Supported Resolutions | 960×480, 480×240 | 960×960, 960×480, 480×240 | 1358×566, 1220×610 |
| 480×240 | YES | YES | N/A |
| 960×480 | YES | YES | N/A |
| 960×960 | N/A | YES | N/A |
| 1358×566 | N/A | N/A | YES |
| 1220×610 | N/A | N/A | YES |
The input source timing specified in the EVM's HDMI interface EDID are specified in Table 1-6. These timing parameters are also recommended for the OpenLDI interface.
| Horizontal Resolution | Vertical Resolution | Horizontal Blanking | Vertical Blanking | Vertical Rate (Hz) | Pixel Clock (MHz | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Total | Sync (Pixel Clocks) | Back Porch (Pixel Clocks) | Front Porch (Pixel Clocks) | Total | Sync (Lines) | Back Porch (Lines) | Front Porch (Lines) | ||||
| 1358 | 566 | 160 | 32 | 80 | 48 | 19 | 10 | 6 | 3 | 60.02 | 53.29 |
| 1220 | 610 | 160 | 32 | 80 | 48 | 19 | 10 | 6 | 3 | 60 | 52.08 |
| 960 | 480 | 240 | 96 | 120 | 24 | 20 | 10 | 7 | 3 | 60 | 36 |
| 480 | 240 | 320 | 32 | 240 | 48 | 200 | 10 | 187 | 3 | 60 | 21.12 |
| 960 | 960 | 160 | 32 | 80 | 48 | 28 | 10 | 15 | 3 | 60 | 66.39 |