SBAA494A May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2. 1Introduction
  3. 2Processing Blocks of TLV320ADCx120 and PCMx120-Q1
    1. 2.1 Decimation Filter Response
      1. 2.1.1 Supported Sample Rates
    2. 2.2 AGC, DRE, or DRC
      1. 2.2.1 Supported Sample Rates
      2. 2.2.2 Channel Assignment
    3. 2.3 Channel Summer, Digital Mixer, and Bi-quads
  4. 3Processing Blocks Supported for Different Sample Rates
    1. 3.1 8 kHz Sample Rate
    2. 3.2 16 kHz-48 kHz Sample Rate
    3. 3.3 96 kHz Sample Rate
    4. 3.4 192 kHz Sample Rate
    5. 3.5 384 kHz Sample Rate
    6. 3.6 768 kHz Sample Rate
  5. 4Example Configurations
  6. 5Related Documentation
  7.   A Revision History

16 kHz-48 kHz Sample Rate

All processing blocks and digital filter options are supported for the 16 kHz to 48 kHz sample rates.

The decimation filter can be configured to linear phase, low latency, or ultra-low latency. The AGC, DRE, or DRC processing blocks are supported for all analog channels. Bi-quads, channel summers, and digital mixer blocks are supported on their respective input channels (Table 2-7). Figure 3-1 shows the channel combinations supported for an 8 kHz operation. For 16 - 48 kHz the channel combinations remain the same. For a supported channel combination, the cell entry in Figure 3-1 indicates the number of bi-quads available for that channel combination.