SBAA494A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
AGC, DRE, or DRC is only available for analog channels. Analog channels are assigned to input channels 1 and 2. Table 2-4 shows the maximum number of analog channels supported by the device when AGC, DRE, or DRC processing block is enabled.
| SAMPLE RATE (kHz) | NUMBER OF CHANNELS SUPPORTED WITH AGC/DRE/DRC ENABLED |
|---|---|
| 8 or 7.35 | None |
| 16 or 14.7 | 2 |
| 24 por 22.05 | 2 |
| 32 or 29.4 | 2 |
| 48 or 44.1 | 2 |
| 96 or 88.2 | 2 |
| 192 or 176.4 | 1 |
| 384 or 352.8 | None |
| 768 or 705.6 | None |