SBAA494A May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2. 1Introduction
  3. 2Processing Blocks of TLV320ADCx120 and PCMx120-Q1
    1. 2.1 Decimation Filter Response
      1. 2.1.1 Supported Sample Rates
    2. 2.2 AGC, DRE, or DRC
      1. 2.2.1 Supported Sample Rates
      2. 2.2.2 Channel Assignment
    3. 2.3 Channel Summer, Digital Mixer, and Bi-quads
  4. 3Processing Blocks Supported for Different Sample Rates
    1. 3.1 8 kHz Sample Rate
    2. 3.2 16 kHz-48 kHz Sample Rate
    3. 3.3 96 kHz Sample Rate
    4. 3.4 192 kHz Sample Rate
    5. 3.5 384 kHz Sample Rate
    6. 3.6 768 kHz Sample Rate
  5. 4Example Configurations
  6. 5Related Documentation
  7.   A Revision History

768 kHz Sample Rate

Only linear phase (DECI_FILT = 00) decimation filter response is supported for 768 kHz sample rate. AGC, DRE, DRC, bi-quads, channel summers, and digital mixer processing blocks are not supported. Only one channel is supported. It can be an analog channel or a digital PDM microphone.