SBAA494A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
All three decimation filter options are supported for 96 kHz operation. 96 kHz mode supports AGC, DRE, or DRC processing blocks, but not for all channel combinations. Figure 3-2 shows the channel combinations supported when AGC, DRE, or DRC is enabled. Figure 3-3 shows the channel combinations support when AGC, DRE, or DRC is disabled.
Figure 3-2 Channel Combinations for 96 kHz with AGC/DRE/DRC Enabled
Figure 3-3 Channel Combinations for 96 kHz with AGC/DRE/DRC Disabled