SBAA520A July   2021  – December 2025 ADS117L11 , ADS127L11 , ADS127L14 , ADS127L18 , ADS127L21 , ADS127L21B

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Clock Signal
    1. 2.1 Single Clock Buffer
    2. 2.2 Multiple Clock Buffers
    3. 2.3 Clock Jitter
  6. 3 Synchronization
  7. 4 Anti-Alias Filter Group Delay
  8. 5 Reference Voltage
  9. 6 Power Supply Bypassing and Grounding
  10. 7 SPI Daisy-Chain Connection
    1. 7.1 SPI Daisy-Chain Communication
    2. 7.2 System Requirements for SPI Daisy-Chain Configuration
    3. 7.3 Number of Devices in a SPI Daisy-Chain Connection for Single Channel ADCs
  11. 8 Parallel SPI SDO or DRDY Connection for Single Channel ADCs
  12. 9 Determining When New Conversion Data is Available for Single Channel ADCs
  13. 10Frame-Sync Daisy-Chain Connection for Multi-Channel ADCs
    1. 10.1 System Requirements for Frame-Sync Daisy-Chain Configuration
    2. 10.2 Number of Channels in a Frame-Sync Daisy-Chain Connection
  14. 11Summary
  15. 12References
  16. 13Revision History

Number of Channels in a Frame-Sync Daisy-Chain Connection

The maximum number of channels supported in a frame-sync daisy-chain configuration is limited by the length of the ADC data packet size, number of DOUT data lanes, and the ADC over-sampling ratio (OSR) setting. The data packet size is determined by the conversion data size (16b or 24b) and optional STATUS and CRC bytes. This results in a packet size of 16b, 24b, 32b, or 40b.

As discussed in System Requirements for Frame-Sync Daisy-Chain Configuration, program the CLK and DCLK dividers to the divide by 1 setting. This results in the data clock (DCLK) frequency equal to the ADC clock (CLK) frequency.

Depending on system requirements, choose the OSR setting to meet the specific data rate, noise level, and power consumption level. The data rate depends on the clock (CLK) frequency and OSR setting and can be calculated per Equation 3.

Equation 3. D a t a   r a t e =   c l o c k   f r e q u e n c y 2 × O S R

Refer to the filter noise tables in the ADS1x7Lxx data sheet for more details. Once OSR and data packet size are determined, the maximum number of channels can be calculated per Equation 4.

Equation 4. M a x i m u m   n u m b e r   c h a n n e l s = d a t a   l a n e s   ×   2   × O S R d a t a   p a c k e t

where:

  • data lanes: number of data lanes, valid values of 1, 2, or 4 only
  • OSR: Over Sampling Ratio, refer to the filter noise tables in ADS1x7Lxx data sheet for available values
  • data packet: number of bits in a data packet, values of 16, 24, 32, or 40 bits

In the following example, assume the user must support a data rate of 50kSPS with the lowest noise. In this case, operation in high-speed mode with an OSR = 256 and fCLK = fDCLK = 25.6MHz meets the user requirements. The user also needs 24b data and plans to include the STATUS byte. The total data packet size is 32 bits. The user also wants to minimize the number of connections to the system controller (MCU or FPGA) by using a single data lane. Using Equation 5 results in a maximum number of channels supported equal to (or 16 channels total):

Equation 5. 1×⌊(2×256/32)⌋

Assuming the user selects the 8-channel ADS127L18, two ADS127L18 ADCs can be connected in daisy-chain for a total channel count of sixteen.