SBAA520A July   2021  – December 2025 ADS117L11 , ADS127L11 , ADS127L14 , ADS127L18 , ADS127L21 , ADS127L21B

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Clock Signal
    1. 2.1 Single Clock Buffer
    2. 2.2 Multiple Clock Buffers
    3. 2.3 Clock Jitter
  6. 3 Synchronization
  7. 4 Anti-Alias Filter Group Delay
  8. 5 Reference Voltage
  9. 6 Power Supply Bypassing and Grounding
  10. 7 SPI Daisy-Chain Connection
    1. 7.1 SPI Daisy-Chain Communication
    2. 7.2 System Requirements for SPI Daisy-Chain Configuration
    3. 7.3 Number of Devices in a SPI Daisy-Chain Connection for Single Channel ADCs
  11. 8 Parallel SPI SDO or DRDY Connection for Single Channel ADCs
  12. 9 Determining When New Conversion Data is Available for Single Channel ADCs
  13. 10Frame-Sync Daisy-Chain Connection for Multi-Channel ADCs
    1. 10.1 System Requirements for Frame-Sync Daisy-Chain Configuration
    2. 10.2 Number of Channels in a Frame-Sync Daisy-Chain Connection
  14. 11Summary
  15. 12References
  16. 13Revision History

Summary

Data acquisition systems commonly require multiple ADCs operating in parallel. Designing these multi-device systems requires special consideration regarding the clock signal, synchronization, and voltage reference. The clock signal must be low jitter and routed to the ADCs using recommended best practices. Following these guidelines minimizes clock jitter noise and reduces interference from other clock signals. Synchronizing the ADCs after power-on and after the ADC configuration is changed by asserting the START pin high on the clock signal falling edge is important. The reference voltage ground must be tied at a single point at the reference voltage ground terminal. Daisy-chaining the ADCs can be effective in simplifying the number of SPI I/O connections and frame-sync I/O connections between ADCs and the host controller. Parallel SDO/DRDY connections increase data throughput for single-channel ADCs by providing the ability to clock output data in parallel. Parallel DOUT connections for frame-sync multichannel ADCs also increase data throughput by providing the ability to clock output data in parallel.