SBAA631 January 2025 DAC80508 , INA592 , XTR111 , XTR300 , XTR305
When only a single-channel output is required, as in the case of channel-to-channel isolated modules, there are three options similar to the multi-channel case, although not exactly, and also different devices of choice.
| Fully Integrated DAC | Voltage DAC+ Buffer Stage | PWM DAC + Buffer | |
|---|---|---|---|
| Block diagram | |||
| Features | High integration, accuracy, smaller area but Higher cost per channel | Lower cost, and can achieve higher drive and faster settling. | Lowest cost per channel, but slower settling and higher noise |
| Devices | DAC8760, DAC7760, DAC8750 | AFE882H1/201, DAC80501, DAC70501, DAC60501 | MSPM0L, MSPM0G |