SBAA631 January 2025 DAC80508 , INA592 , XTR111 , XTR300 , XTR305
Like analog input modules, the output modules features large number of performance specifications, which results in diversity in module types. This diversity is not possible to cover by a single architecture.
Figure 2-1 AOUT Module SpecificationsAs Figure 2-1 shows, the specifications can be clustered into groups covering output signal and interface, accuracy, precision, speed, reliability, and diagnostics. Although the specifications are numerous, few important parameters are determining the designed for architecture to chose. among the most important specs of AOUT module are: