SBAA631 January 2025 DAC80508 , INA592 , XTR111 , XTR300 , XTR305
For ultimate flexibility of the output channel, a combined voltage and current buffer can be used. The first implementation shown in Figure 6-4 is discrete implementation using a pair of dual op amps with disable function like OPA2990S. Figure 6-4 shows how TPS26614 loop protector can be used to protect the circuit from overcurrent or overvoltage. This circuit has bidirectional voltage output and unidirectional (sourcing) current. For more information about this circuit and the design process check Protected, Low-Noise, Combined V-I Output Stage as Analog Output Building Block.
The second implementation in Figure 6-4 is using the integrated XTR305 device which provides higher accuracy, requires less precision resistors, and has some output error signal feedback. The device requires headroom and footroom of 3V for operation. Please refer to Compact Programmable 4-mA to 20-mA and ±10-V Analog Output Reference Design for AC/Servo Drives D for more details about designing with XTR305.