SBAA631 January 2025 DAC80508 , INA592 , XTR111 , XTR300 , XTR305
A single-channel DAC, AFE882H1 family offers feature-rich, integrated reference, and HART modem option both in 14b and 16b versions. The AFE882H1 is especially important for safety-related applications. With TUE=0.08 %FSR this family offers the highest accuracy for such implementation.
| 14 bits | 16 bits | |
|---|---|---|
| With HART | AFE782H1 | AFE882H1 |
| No HART | AFE78201 | AFE88201 |
The DAC80501 family, including the 12b,14b, and 16b variants of single channel ADC offers high linearity (INL=1LSB), fast settling (5us), and excellent reference drift (2ppm/°C) in a very small package, making DAC80501 an device of choice for such architecture when no safety or HART support is needed.