SBAA634A April 2026 – September 2026 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
The TAC5x1x/TAC5x1x-Q1 family of devices support three modes of common-mode operation for the input ADCs. This mode is selected by configuring the ADC_CHx_CM_TOL field (x is the channel number) that is present in the ADC_CHx_CFG0 register (B0_P0_R80[3:2] for IN1P/IN1M, B0_P0_R85[3:2] for IN2P/IN2M). These register fields are described in Table 2-1.
| Register Field Location (Book_Page_Register[MSB:LSB]) | Register Field Name | Register Field Description |
|---|---|---|
| B0_P0_R80[3:2] | ADC_CH1_CM_TOL[1:0] | ADC Channel 1 input common-mode tolerance (applicable for the analog input).
0d = AC-coupled input with common mode variance tolerance supported 100mVpp for differential configuration 1d = AC-coupled / DC-coupled input with common mode variance tolerance supported 1Vpp for differential configuration 2d = AC-coupled / DC-coupled input with common mode variance tolerance supported rail to rail (supply to ground) (High CMRR tolerance mode) 3d = Reserved |
| B0_P0_R85[3:2] | ADC_CH2_CM_TOL[1:0] | ADC Channel 2 input common-mode tolerance (applicable for the analog input).
0d = AC-coupled input with common mode variance tolerance supported 100mVpp for differential configuration 1d = AC-coupled / DC-coupled input with common mode variance tolerance supported 1Vpp for differential configuration 2d = AC-coupled / DC-coupled input with common mode variance tolerance supported rail to rail (supply to ground) (High CMRR tolerance mode) 3d = Reserved |
Similarly, for the TAx5x42 hardware-controlled devices listed in Abstract, the common-mode tolerance can be set by configuring the MD5-MD4 pins of the device per Table 2-2.
| MD5 | MD4 | ANALOG INPUT CONFIGURATION |
|---|---|---|
| Low (0) | Low (0) | Differential input; AC-Coupled only |
| Low (0) | High (1) | Differential input; AC or DC-Coupled with High Common Mode Tolerance |
| High (1) | Low (0) | Single-Ended input on INxP; AC-Coupled only |
| High (1) | High (1) | Single-Ended input on INxP; AC or DC-Coupled with High Common Mode Tolerance |