SBAS683C August 2014 – August 2026 ADS1120-Q1
PRODUCTION DATA
The device requires two power supplies: analog (AVDD, AVSS) and digital (DVDD, DGND). The analog power supply can be bipolar (for example, AVDD = 2.5V, AVSS = –2.5V) or unipolar (for example, AVDD = 3.3V, AVSS = 0V) and is independent of the digital power supply. The digital supply sets the digital I/O levels.