SBAS683C August 2014 – August 2026 ADS1120-Q1
PRODUCTION DATA
The device provides some means for monitoring the analog power supply and the external voltage reference. To select a monitoring voltage, configure the internal multiplexer accordingly using the MUX[3:0] bits in the configuration register. The device automatically bypasses the PGA and sets the gain to 1, irrespective of the configuration register settings while the monitoring feature is used. The system monitor function only provides a coarse result and is not meant to be a precision measurement.
When measuring the analog power supply (MUX[3:0] = 1101b), the resulting conversion is approximately (AVDD – AVSS) / 4. The device uses the internal 2.048V reference for the measurement regardless of what reference source is selected in the configuration register (VREF[1:0]).
When monitoring one of the two possible external reference voltage sources (MUX[3:0] = 1100b), the result is approximately (VREFPx – VREFNx) / 4. REFPx and REFNx denote the external reference input pair selected in the configuration register (VREF[1:0]). The device automatically uses the internal reference for the measurement.