SBAS683C August 2014 – August 2026 ADS1120-Q1
PRODUCTION DATA
A low-side power switch with low on-resistance connected between the analog input AIN3/REFN1 and AVSS is integrated in the device as well. This power switch can be used to reduce system power consumption in bridge sensor applications by powering down the bridge circuit between conversions. When the respective bit (PSW) in the configuration register is set, the switch automatically closes when the START/SYNC command is sent and opens when the POWERDOWN command is issued. The switch stays closed between conversions in single-shot conversion mode in case the PSW bit is set to 1b. The switch can be opened at any time by setting the PSW bit to 0b. By default, the switch is always open.