SBAS683C August 2014 – August 2026 ADS1120-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MUX[3:0] | GAIN[2:0] | PGA_BYPASS | |||||
| R/W-0000b | R/W-000b | R/W-0b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | MUX[3:0] | R/W | 0000b | Input multiplexer
configuration These bits configure the input multiplexer. For settings where AINN = AVSS, the PGA must be disabled (PGA_BYPASS = 1) and only gains 1, 2, and 4 can be used. 0001b : AINP = AIN0, AINN = AIN2 0010b : AINP = AIN0, AINN = AIN3 0011b : AINP = AIN1, AINN = AIN2 0100b : AINP = AIN1, AINN = AIN3 0101b : AINP = AIN2, AINN = AIN3 0110b : AINP = AIN1, AINN = AIN0 0111b : AINP = AIN3, AINN = AIN2 1000b : AINP = AIN0, AINN = AVSS 1001b : AINP = AIN1, AINN = AVSS 1010b : AINP = AIN2, AINN = AVSS 1011b : AINP = AIN3, AINN = AVSS 1100b : (V(REFPx) – V(REFNx)) / 4 monitor (PGA bypassed) 1101b : (AVDD – AVSS) / 4 monitor (PGA bypassed) 1110b : AINP and AINN shorted to (AVDD + AVSS) / 2 1111b : Not used |
| 3:1 | GAIN[2:0] | R/W | 000b | Gain configuration These bits configure the device gain. Gains 1, 2, and 4 can be used without the PGA. In this case, gain is obtained by a switched-capacitor structure. 001b : Gain = 2 010b : Gain = 4 011b : Gain = 8 100b : Gain = 16 101b : Gain = 32 110b : Gain = 64 111b : Gain = 128 |
| 0 | PGA_BYPASS | R/W | 0b | Disables and bypasses the
internal low-noise PGA Disabling the PGA reduces overall power consumption and allows the common-mode voltage range (VCM) to span from AVSS – 0.1V to AVDD + 0.1V. The PGA can only be disabled for gains 1, 2, and 4. The PGA is always enabled for gain settings 8 to 128, regardless of the PGA_BYPASS setting. 1b : PGA disabled and bypassed |