SBAS683C August 2014 – August 2026 ADS1120-Q1
PRODUCTION DATA
The RREG command reads the number of bytes specified by nn (number of bytes to be read – 1) from the device configuration register, starting at register address rr. The command is completed after nn + 1 bytes are clocked out after the RREG command byte. For example, the command to read three bytes (nn = 10b) starting at configuration register 1 (rr = 01b) is 0010 0110b.