SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
The ADC3683-SP includes an optional digital down converters (DDCs). The DDCs Supports real and complex decimation by 2, 4, 8, 16 and 32. Additionally, each DDC has a 32-bit numerically controlled oscillator (NCO) available in complex decimation.
Internally, the DDC data path operates at a 20-bit resolution to avoid any SNR degradation due to quantization. Depending on the configured resolution, the DDC output is truncated to the selected resolution prior to outputting the data on the digital interface.
Figure 7-18 shows a detailed view of the DDCs. The DDC MUX maps one of three different inputs to each DDC. By default, ADC A and ADC B are mapped to DDC0 and DDC1, respectively. However, the DDC MUX allows for one ADC to be mapped to both DDCs or the average of both ADCs to be mapped to each DDC.