SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
The ADC3683-SP should be used with a passive filter to absorb the glitches on the input due to sampling. Additionally, a passive DC bias circuit is needed in AC-coupled applications which can be combined with a termination network.