SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC3683-SP: 65MSPS | ||||||
| IAVDD | Analog supply current | Internal reference | 69 | mA | ||
| External reference | 63 | 83.5 | ||||
| IIOVDD | I/O supply current | 2-wire | 41 | 48.5 | ||
| PDIS | Power dissipation | External reference, 2-wire | 187 | 232 | mW | |
| IIOVDD | I/O supply current | 2-wire, 1/2-swing | 34 | mA | ||
| 4x real decimation, 1-wire | 46 | |||||
| 4x real decimation, 1/2-wire | 47 | |||||
| 16x real decimation, 1-wire | 43 | |||||
| 16x real decimation, 1/2-wire | 43 | |||||
| 4x complex decimation, 1-wire | 48 | |||||
| 16x complex decimation, 1-wire | 43 | |||||
| 16x complex decimation, 1/2-wire | 44 | |||||
| PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 8 | mW | ||
| Default mask settings, external reference | 10 | |||||