SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC TIMING SPECIFICATIONS | ||||||
| tAD | Aperture delay | 0.85 | ns | |||
| tA | Aperture jitter | Square wave clock with fast edges | 180 | fs | ||
| tACQ | Signal acquisition period, referenced to sampling clock falling edge | FS = 10Msps | -TS/2 | Sampling clock period | ||
| FS = 25Msps | -TS/2 | |||||
| FS = 65Msps | -TS/4 | |||||
| tCONV | Signal conversion period, referenced to sampling clock falling edge | FS = 10Msps | +TS × 1/5 | Sampling clock period | ||
| FS = 25Msps | +TS × 3/8 | |||||
| FS = 65Msps | +TS × 5/8 | |||||
| Wake up time | Time to valid data after coming out of power down | External 1.6V reference, differential sampling clock | 100 | µs | ||
| tS,SYNC | Setup time for SYNC input signal | Referenced to sampling clock rising edge | 500 | ps | ||
| tH,SYNC | Hold time for SYNC input signal | 600 | ||||
| ADC latency | Signal input to data output | SLVDS 2-wire | 2 | ADC clock cycles | ||
| SLVDS 1-wire | 1 | |||||
| SLVDS 1/2-wire | 1 | |||||
| Real decimation by 2 | 21 | Output clock cycles | ||||
| Complex decimation by 2 | 22 | |||||
| Real or complex decimation by 4, 8, 16, 32 | 23 | |||||
| INTERFACE TIMING: SERIAL LVDS INTERFACE | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | Delay between sampling clock falling edge to DCLKIN falling edge < 2.5ns. tDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + tDCLK + tCDCLK | 3 + tDCLK + tCDCLK | 4 + tDCLK + tCDCLK | ns |
| Delay between sampling clock falling edge to DCLKIN falling edge >= 2.5ns. tDCLK = DCLK period tCDCLK = Sampling clock falling edge to DCLKIN falling edge |
2 + tCDCLK | 3 + tCDCLK | 4 + tCDCLK | ns | ||
| tCD | DCLK rising edge to output data delay | Fout = 10MSPS, data rate = 90MBPS, 2-wire | 0 | 0.1 | 0.3 | ns |
| Fout = 65MSPS, data rate = 585MBPS, 2-wire | 0 | 0.1 | 0.3 | |||
| Fout = 10MSPS, data rate = 180MBPS, 1-wire | 0.1 | 0.2 | 0.3 | |||
| Fout = 55MSPS, data rate = 990MBPS, 1-wire | -0.4 | 0.1 | 0.3 | |||
| Fout = 5MSPS, data rate = 180MBPS, 1/2-wire | 0 | 0.1 | 0.3 | |||
| Fout = 25MSPS, data rate = 720MBPS, 1/2-wire | 0 | 0.1 | 0.3 | |||
| tDV | Data valid | Fout = 10MSPS, DA/B0,1 = 90MBPS, 2-wire | 10.5 | 10.7 | 10.8 | ns |
| Fout = 65MSPS, DA/B0,1 = 585MBPS, 2-wire | 1.3 | 1.4 | 1.5 | |||
| Fout = 10MSPS, DA/B0 = 180MBPS, 1-wire | 4.7 | 4.8 | 4.9 | |||
| Fout = 55MSPS, DA/B0 = 990MBPS, 1-wire | 0.5 | 0.6 | 0.75 | |||
| Fout = 5MSPS, DA0 = 180MBPS, 1/2-wire | 4.7 | 4.8 | 4.9 | |||
| Fout = 25MSPS, DA0 = 900MBPS, 1/2-wire | 0.6 | 0.7 | 0.85 | |||
| SERIAL PROGRAMMING INTERFACE (SCLK, SEN, SDIO) - INPUT | ||||||
| fCLK(SCLK) | Serial clock frequency | 20 | MHz | |||
| tSU(SEN) | SEN to rising edge of SCLK | 11 | ns | |||
| tH(SEN) | SEN from rising edge of SCLK | 18 | ns | |||
| tSU(SDIO) | SDIO to rising edge of SCLK | 18 | ns | |||
| tH(SDIO) | SDIO from rising edge of SCLK | 11 | ns | |||
| SERIAL PROGRAMMING INTERFACE (SDIO) - OUTPUT | ||||||
| t(OZD) | SDIO HiZ to LoZ | 20 | ns | |||
| t(ODZ) | SDIO LoZ to HiZ | 18 | ns | |||
| t(OD) | Falling edge of SCLK to SDIO data valid | 20 | ns | |||