SBASAB5A March   2024  – December 2024 ADC3683-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics - Power Consumption
    6. 5.6 Electrical Characteristics - DC Specifications
    7. 5.7 Electrical Characteristics - AC Specifications
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
        1. 7.3.1.1 Analog Input Bandwidth
        2. 7.3.1.2 Analog Front End Design
          1. 7.3.1.2.1 Sampling Glitch Filter
          2. 7.3.1.2.2 AC Coupling
          3. 7.3.1.2.3 DC Coupling
      2. 7.3.2 Clock Input
        1. 7.3.2.1 Differential Vs Single-ended Clock Input
        2. 7.3.2.2 Signal Acquisition Time Adjust
      3. 7.3.3 Voltage Reference
        1. 7.3.3.1 Internal Voltage Reference
        2. 7.3.3.2 External Voltage Reference
      4. 7.3.4 Digital Data Path & Interface
        1. 7.3.4.1 Data Path Overview
        2. 7.3.4.2 Digital Interface
        3. 7.3.4.3 DCLKIN
        4. 7.3.4.4 Output Scrambler
        5. 7.3.4.5 Output Bit Mapper
          1. 7.3.4.5.1 2-Wire Mode
          2. 7.3.4.5.2 1-Wire Mode
          3. 7.3.4.5.3 1/2-Wire Mode
        6. 7.3.4.6 Output Data Format
        7. 7.3.4.7 Test Pattern
      5. 7.3.5 Digital Down Converter
        1. 7.3.5.1 Decimation Operation
        2. 7.3.5.2 Numerically Controlled Oscillator (NCO)
        3. 7.3.5.3 Decimation Filters
        4. 7.3.5.4 SYNC
        5. 7.3.5.5 Output Data Format with Decimation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low Latency Mode
      2. 7.4.2 Averaging Mode
    5. 7.5 Programming
      1. 7.5.1 Pin Control
      2. 7.5.2 Serial Peripheral Interface (SPI)
        1. 7.5.2.1 Register Write
        2. 7.5.2.2 Register Read
      3. 7.5.3 Device Configuration Steps
      4. 7.5.4 Register Map
        1. 7.5.4.1 Detailed Register Description
  9. 8 Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Initialization Set Up
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Description

The ADC3683-SP is a low latency, low noise, and ultra low power 18-bit 65MSPS high-speed dual channel ADC. Designed for best noise performance, the ADC delivers a noise spectral density of −160dBFS/Hz combined with excellent linearity and dynamic range. The ADC3683-SP offers DC precision together with IF sampling support to enable the design of a wide range of applications. The low latency architecture (as low as 1 clock cycle latency) and high sample rate also enable high speed control loops. The ADC consumes only 84mW/ch (1/2-swing enabled) at 65Msps and the power consumption scales well with sampling rate.

The device uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device also integrates a digital down converter (DDC) to help reduce the data rate and lower system power consumption. The ADC3683-SP is pin-to-pin compatible with the 14-bit, 125MSPS, ADC3664-SP. The device comes in a 64-pin CFP package (10.9mm x 10.9mm), and supports a temperature range from −55°C to +125°C.

Device Information
PART NUMBER GRADE PACKAGE(1)
5962F2320401VXC Radiation hardness assured QML-V 10.9mm x 10.9mm 64-pin Ceramic Flat Pack (HBP)
ADC3683HBP/EM(2) Engineering model, for non-flight prototype work
For more information, see Section 11.
These units are intended for engineering evaluation only. They are not put through a compliant flow (so there is no burn-in, only 25°C testing, etc.). Additionally, these units are not suitable for qualification, production, radiation testing, or flight use. The parts are not warranted for performance over temperature or operating life.
ADC3683-SP Single Tone Spectrum, Fs = 65MSPS, Fin = 5MHz Single Tone Spectrum, Fs = 65MSPS, Fin = 5MHz