SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
The ADC3683-SP includes a register (D2 of 0x11) to power down an internal DLL which increases the signal acquisition time for sample rates below 30MSPS from 25% to 50% of the clock period. When powering down the DLL, the acquisition time tracks the clock duty cycle.
| SAMPLING CLOCK FS (MSPS) | DLL_PDN (D2 of 0x11) | ACQUISITION TIME (tACQ) |
|---|---|---|
| > 30 | 0 | TS / 4 |
| ≤ 30 | 1 | TS / 2 |