SBAU382A November   2021  – January 2022 ADS7029-Q1 , ADS7039-Q1 , ADS7040 , ADS7041 , ADS7042 , ADS7043 , ADS7044 , ADS7046 , ADS7047 , ADS7049-Q1 , ADS7052 , ADS7054 , ADS7056 , ADS7057

 

  1.   Trademarks
  2. 1ADS704X-5XEVM-PDK Overview
  3. 2Introduction to the ADS704X-5XEVM
    1. 2.1 Analog Inputs
      1. 2.1.1 Single-Ended Input Path
      2. 2.1.2 Differential Input Path
    2. 2.2 Power Supplies
    3. 2.3 Digital Interface and Communication
    4. 2.4 I2C Bus for Onboard EEPROM
  4. 3ADS704X-5XEVM Software Installation
  5. 4EVM Operation
    1. 4.1 Connecting the Hardware
    2. 4.2 EVM GUI Global Settings for ADC Control
    3. 4.3 Time Domain Display
    4. 4.4 Spectral Analysis
    5. 4.5 Histogram Analysis
    6. 4.6 Updating EEPROM After ADC Replacement
  6. 5Bill of Materials, Layout, and Schematic
    1. 5.1 Bill of Materials
    2. 5.2 Layout
    3. 5.3 Schematic
  7. 6Revision History

ADS704X-5XEVM-PDK Overview

The ADS704X-5XEVM-PDK is a platform for evaluating the performance of the ADS704x and ADS705x family of ADCs. The ADS704X-5XEVM-PDK includes the following features:

  • ADS704X-5XEVM for diagnostic testing and accurate performance evaluation of each ADC on the board
  • USB powered—no external power supply is required
  • A precision host interface (PHI) controller that provides a convenient communication interface to each ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Microsoft®Windows® 8 and Windows® 10 operating systems
  • Easy-to-use evaluation software for 64-bit Microsoft® Windows®
  • A software suite that includes a graphical user interface (GUI) and tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing

The PHI board primarily serves three functions:

  • Provides a communication interface from the EVM to the computer through a USB port
  • Provides the digital input and output signals necessary to communicate with each ADC
  • Supplies power to all active circuitry on the ADS704X-5XEVM board

Each ADS704X-5XEVM board includes the peripheral analog circuits and components required to extract optimum performance from the ADC. Moreover, each ADS704X-5XEVM includes two complete ADC signal chains: one that supports a single-ended input ADC (see Section 2.1.1), and another that supports a differential input ADC (see Section 2.1.2). Table 1-1 defines which ADCs are populated by default on each EVM.

Table 1-1 Default ADCs Populated on Each EVM Variant
EVM NameSingle-Ended ADC (U3)Differential ADC (U5)
ADS7042EVM-PDKADS7042ADS7057
ADS7049-Q1EVM-PDKADS7049-Q1ADS7047
ADS7057EVM-PDKADS7042ADS7057

Additionally, the ADS704X-5XEVM includes the following features:

  • External signal source from subminiature version A (SMA) connectors or header pins
  • Option to use external power supplies
  • Serial interface header for easy connection to the PHI controller
  • Pin connections to monitor digital signals with a logic analyzer
  • Two ultra-low noise, low-dropout (LDO) regulators for excellent single-supply regulation of all analog circuits
  • Accommodates all package options for 14 different ADCs using four different device footprints, as per Table 1-2
Table 1-2 ADCs Supported by the ADS704X-5XEVM
Supported ADCPopulated on EVM?Input TypePackage Options (Designator)
ADS7040n/aSingle-endedX2QFN (U8), VSSOP (U3)
ADS7041n/aSingle-endedX2QFN (U8), VSSOP (U3)
ADS7042ADS7042EVM-PDK, ADS7057EVM-PDKSingle-endedX2QFN (U8), VSSOP (U3)
ADS7043n/aPseudo-differentialX2QFN (U8), VSSOP (U3)
ADS7044n/aDifferentialX2QFN (U5), VSSOP (U9)
ADS7046n/aSingle-endedX2QFN (U8)
ADS7047ADS7049-Q1EVM-PDKDifferentialX2QFN (U5)
ADS7052n/aSingle-endedX2QFN (U8)
ADS7054n/aDifferentialX2QFN (U5)
ADS7056n/aSingle-endedX2QFN (U8)
ADS7057ADS7042EVM-PDK, ADS7057EVM-PDKDifferentialX2QFN (U5)
ADS7029-Q1n/aSingle-endedVSSOP (U3)
ADS7039-Q1n/aSingle-endedVSSOP (U3)
ADS7049-Q1ADS7049-Q1EVM-PDKSingle-endedVSSOP (U3)