SBAU382A November   2021  – January 2022 ADS7029-Q1 , ADS7039-Q1 , ADS7040 , ADS7041 , ADS7042 , ADS7043 , ADS7044 , ADS7046 , ADS7047 , ADS7049-Q1 , ADS7052 , ADS7054 , ADS7056 , ADS7057

 

  1.   Trademarks
  2. 1ADS704X-5XEVM-PDK Overview
  3. 2Introduction to the ADS704X-5XEVM
    1. 2.1 Analog Inputs
      1. 2.1.1 Single-Ended Input Path
      2. 2.1.2 Differential Input Path
    2. 2.2 Power Supplies
    3. 2.3 Digital Interface and Communication
    4. 2.4 I2C Bus for Onboard EEPROM
  4. 3ADS704X-5XEVM Software Installation
  5. 4EVM Operation
    1. 4.1 Connecting the Hardware
    2. 4.2 EVM GUI Global Settings for ADC Control
    3. 4.3 Time Domain Display
    4. 4.4 Spectral Analysis
    5. 4.5 Histogram Analysis
    6. 4.6 Updating EEPROM After ADC Replacement
  6. 5Bill of Materials, Layout, and Schematic
    1. 5.1 Bill of Materials
    2. 5.2 Layout
    3. 5.3 Schematic
  7. 6Revision History

Time Domain Display

The Time Domain Display tool visualizes the ADC response to a given input signal. This tool is useful for both studying the behavior of and debugging any gross problems with the ADC or drive circuits, such as waveform clipping.

Trigger a data capture of the selected number of samples by using the Capture button highlighted in Figure 4-3. The GUI plots a waveform based on the input signal. The waveform is plotted by Samples on the x-axis against Codes and Voltage on the left and right y-axes, respectively. Voltage is relative to the specified reference voltage, which for all devices in Table 1-2 is just the AVDD voltage. Switching Pages to any of the analysis tools described in the subsequent sections causes calculations to be performed on the same set of data.

GUID-20211018-SS0I-7DTW-BJNG-LP3P1W2ZWDDT-low.png Figure 4-3 Time Domain Display in the ADS704X-5XEVM GUI