SBAU430 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF12EVM Configuration GUI Software
        1. 2.1.1.1 Installing & Setting Up Vivado Lab Tools
      2. 2.1.2  Connect the DAC39RF12EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF12EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 0
      9. 2.1.9  Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 1
      10. 2.1.10 Launching the DAC39RF12EVM GUI and Programing the DAC EVM - JMODE 3
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3References
    1. 3.1 Trademarks

Description

The DAC39RF12EVM is an evaluation board for evaluating the DAC39RF10/DAC39RF12 family of digital-to-analog converters (DAC) from Texas Instruments. The DAC39RF10/DAC39RF12 is a family of single and dual channel DACs with 16-bit resolution. The devices can be used in non-interpolation modes (real) as well as interpolation modes (complex IQ). The maximum input rate is 24GSPS in a dual edge sampling mode with 8 bits of DAC resolution. 12GSPS real data is also supported with a single channel DAC. This evaluation board also includes the following features.