SBAU466B October 2024 – October 2025 TRF1108
The jumper settings are shown in Table 2-7. The LED functionality is shown in Table 2-8.
| Label | Description | Function |
|---|---|---|
| J12 | Selects the source for SPI signals | Uninstalled (default): SPI signals to various device on the EVM are controlled by the FTDI dongle board. Installed: SPI signals from FMC+ connector are controlling the devices on the EVM (this feature is supported on the next rev of the board). |
|
J13 |
Power down for TRF1108 on CHA |
Installed (default): pulls the power-down pin on the TRF1108 to low, enabling the amplifier. |
|
J14 |
Test pin for TRF1108 on CHA | Installed (default): pulls the test pin to low. |
|
J16 |
External Supply connection for TRF1108 amplifiers |
Uninstalled (default): connection to supply rails for TRF1108 amplifiers debugging purposes. |
|
J17 |
Power down for TRF1108 on CHB | Installed (default): pulls the power-down pin on the TRF1108 to low, enabling the amplifier. |
|
J18 |
Test pin for TRF1108 on CHB |
Installed (default): pulls the test pin to low. |
| Label | Function |
|---|---|
| D3 | 12V power indicator |