SBAU466B October   2024  – October 2025 TRF1108

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Equipment
    2. 2.2 Setup Procedure
      1. 2.2.1  Installing the High Speed Data Converter (HSDC) Pro Software
      2. 2.2.2  Installing the DAC39RF10EVM Configuration GUI Software
      3. 2.2.3  Connect the TRF1108-DAC39RFEVM and TSW14J59EVM
      4. 2.2.4  Connect the Power Supplies to the Boards (Power Off)
      5. 2.2.5  Connect the Spectrum Analyzer to the EVM
      6. 2.2.6  Turn On the TSW14J59EVM Power and Connect to the PC
      7. 2.2.7  Turn On the TRF1108-DAC39RFEVM Power Supplies and Connect to the PC
      8. 2.2.8  Turn On the Signal Generator RF Outputs
      9. 2.2.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
      10. 2.2.10 Programming the NCO
        1. 2.2.10.1 SPIDAC (NCO only) Operation
      11. 2.2.11 Launch the HSDC pro Software and Load the FPGA Image to the TSW14J59EVM
    3. 2.3 Device Configuration
      1. 2.3.1 Supported JESD204C Device Features
      2. 2.3.2 Tab Organization
      3. 2.3.3 Register Map and Console Control
    4. 2.4 Troubleshooting the TRF1108-DAC39RFEVM
    5. 2.5 Customizing the EVM for Optional Clocking Support
      1. 2.5.1 LMX->DACCLK | LMX/LMK-> FPGA Option (Default)
      2. 2.5.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 2.5.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    6. 2.6 Signal Routing
    7. 2.7 Jumpers and LEDs
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5References
    1. 5.1 Technical Reference Documents
    2. 5.2 TSW14J59EVM Operation
  11. 6Revision History

LMX->DACCLK | LMX/LMK-> FPGA Option (Default)

By default, the EVM is configured to use LMX->DACCLK | LMX/LMK->FPGA clock option. The user provides a single high frequency (8–10dBm) signal to an SMA labeled LMX CLKp. This signal is routed to LMX1204, which generates the buffered DACCLK signal, low frequency DAC SYSREF signal, FPGA reference clocks, and FPGA SYSREF signal. The FPGA reference clocks and FPGA SYSREF signal feed into the CLKIN1 and CLKIN0 of LMK04828. The LMK04828 is used in clock distribution mode and provides several copies or divided down version of the FPGA reference clock and FPGA SYSREF signal.

The EVM can be configured to use LMX->DACCLK | LMX/LMK->FPGA clock option with the following steps:

  1. Modify the hardware:
    1. Remove C136 and C139, populate C141 and C142.
    2. Remove C134 and C135, populate C138 and C140.
    3. Remove C75 and C76, populate C73 and C74.
TRF1108-DAC39RFEVM LMX->DACCLK | LMX/LMK->FPGA Clocking System Block DiagramFigure 2-13 LMX->DACCLK | LMX/LMK->FPGA Clocking System Block Diagram