SBAU466B October 2024 – October 2025
The TRF1108-DAC39RFEVM can be configured to use EXT->DACCLK | LMK-> FPGA Clocking option. In this use case, the user provides a two clock signal; a high-frequency (10–15dBm) signal to an SMA labeled LMX CLKp. This signal is routed though the splitter to Balun and LMX1204. The Balun converts the single-ended signal into differential and is used to clock the DAC. The second low frequency signal is CLKIN1 input of LMK04828. The LMK04828 is used to generate the low frequency DAC SYSREF signal, FPGA reference clocks, and FPGA SYSREF signal. The LMK04828 is used in clock distribution mode and provides several copies or a divided-down version of FPGA reference clock and FPGA SYSREF signal. The block diagram of external reference clocking options is shown in Figure 2-15.
The EVM can be configured to use external reference clocking option with the following steps: