SBAU466B October 2024 – October 2025 TRF1108
The TRF1108-DAC39RFEVM is an evaluation board used to evaluate the DAC39RF10 digital-to-analog converter (DAC) paired with the TRF1108 differential to single ended RF amplifier from Texas Instruments. The evaluation module (EVM) offers device register programming through USB connector and FTDI USB-to-SPI bus translator with option to program from FPGA using SPI through FMC+ connector.