SBAU474 December   2024 TAA3040

 

  1.   1
  2. Description
  3. Features
  4.   4
  5. Trademarks
  6. Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 Specifications
    4. 4.4 Device Information
  7. Hardware Overview
    1. 5.1 AC-MB Settings
      1. 5.1.1 Audio Serial Interface Settings
        1. 5.1.1.1 USB
        2. 5.1.1.2 AC-MB USB Audio Setting
        3. 5.1.1.3 Optical or Auxilary Analog Audio Input
        4. 5.1.1.4 External
      2. 5.1.2 AC-MB Power Supply
    2. 5.2 TAA3040EVM-PDK Hardware Settings
      1. 5.2.1 Line Inputs
      2. 5.2.2 Onboard Microphone Input
  8. Software Overview
    1. 6.1 PurePath Console 3 Installation
    2. 6.2 TAA3040EVM GUI Installation
      1. 6.2.1 Software Setup
  9. Quick Start
    1. 7.1 Configuring the Audio Serial Bus for the I2S Output
    2. 7.2 Ready for Use
    3. 7.3 Saving a Configuration
  10. System Overview
  11. Schematic and Bill of Materials
    1. 9.1 TAA3040EVM-K Schematic and Bill of Materials
      1. 9.1.1 ADCx140EVM-PDK Schematic
      2. 9.1.2 TAA3040EVM-K Bill of Materials
    2. 9.2 AC-MB Schematic and Bill of Materials
      1. 9.2.1 AC-MB Schematic
      2. 9.2.2 AC-MB Bill of Materials
  12. 10Matlab Audio Capture Example

External

In this mode, the audio serial interface clocks for the evaluation board are provided through connector J7 from an external source. This architecture allows the use of an external system to communicate with the evaluation board, such as a different host processor or test equipment (for instance, Audio Precision PSIA). The clocks generated from the USB interface and PCM9211 are isolated with this setting. Figure 5-4 shows the AC-MB audio setting for the external mode of operation.

TAA3040 AC-MB External Audio
                    Setting Figure 5-4 AC-MB External Audio Setting

Figure 5-5 shows how to connect the external audio interface, with the bottom row for the signal and the top row for ground.

TAA3040 AC-MB Connection with External
                    Audio Serial Interface Figure 5-5 AC-MB Connection with External Audio Serial Interface