SBAU474 December   2024

 

  1.   1
  2. 1 Description
  3. 2 Features
  4.   4
  5. 3 Trademarks
  6. 4 Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 Specifications
    4. 4.4 Device Information
  7. 5 Hardware Overview
    1. 5.1 AC-MB Settings
      1. 5.1.1 Audio Serial Interface Settings
        1. 5.1.1.1 USB
        2. 5.1.1.2 AC-MB USB Audio Setting
        3. 5.1.1.3 Optical or Auxilary Analog Audio Input
        4. 5.1.1.4 External
      2. 5.1.2 AC-MB Power Supply
    2. 5.2 TAA3040EVM-PDK Hardware Settings
      1. 5.2.1 Line Inputs
      2. 5.2.2 Onboard Microphone Input
  8. 6 Software Overview
    1. 6.1 PurePath Console 3 Installation
    2. 6.2 TAA3040EVM GUI Installation
      1. 6.2.1 Software Setup
  9. 7 Quick Start
    1. 7.1 Configuring the Audio Serial Bus for the I2S Output
    2. 7.2 Ready for Use
    3. 7.3 Saving a Configuration
  10. 8 System Overview
  11. 9 Schematic and Bill of Materials
    1. 9.1 TAA3040EVM-K Schematic and Bill of Materials
      1. 9.1.1 ADCx140EVM-PDK Schematic
      2. 9.1.2 TAA3040EVM-K Bill of Materials
    2. 9.2 AC-MB Schematic and Bill of Materials
      1. 9.2.1 AC-MB Schematic
      2. 9.2.2 AC-MB Bill of Materials
  12. 10Matlab Audio Capture Example

AC-MB Bill of Materials

Table 9-2 lists the BOM for the AC-MB.

Table 9-2 AC-MB Bill of Materials
Designator Quantity Value Description PackageReference PartNumber Manufacturer
!PCB11Printed Circuit BoardDC058Any
C112.2uFCAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 06030603EMK107BB7225KA-TTaiyo Yuden
C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C38, C42, C43, C44, C45, C46, C53, C56, C57, C59, C60, C62, C64, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78, C79, C80, C81, C82640.1uFCAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 04020402885012205037Wurth Elektronik
C351470pFCAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0, 0603060306035A471JAT2AAVX
C36, C37222uFCAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 12061206LMK316AB7226KL-TRTaiyo Yuden
C39, C40, C4131uFCAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 06030603CGA3E1X7R1C105K080ACTDK
C4711500pFCAP, CERM, 1500 pF, 16 V, +/- 10%, X7R, 06030603CGA1A2X7R1C152K030BATDK
C48, C49227pFCAP, CERM, 27 pF, 50 V, +/- 5%, C0G/NP0, 04020402GJM1555C1H270JB01MuRata
C50, C51210uFCAP, AL, 10 uF, 16 V, +/- 20%, SMDD3xL5.4mmUWX1C100MCL2GBNichicon
C52, C58, C61, C63410uFCAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 06030603EMK107BBJ106MA-TTaiyo Yuden
C5414700pFCAP, CERM, 4700 pF, 16 V, +/- 10%, X7R, 04020402885012205029Wurth Elektronik
C5510.068uFCAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B3X7R1H683K050BBTDK
D1, D52BlueLED, Blue, SMDLED_0603150060BS75000Wurth Elektronik
D2, D4220VDiode, Schottky, 20 V, 1 A, SOD-123FLSOD-123FLMBR120LSFT1GON Semiconductor
D31GreenLED, Green, SMDLED_0805LTST-C170KGKTLite-On
H1, H2, H3, H44Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threadingHex Nut,4-40 Thread, 250" Head Dia9605Keystone
H5, H62Thumb Nut, M3 x 0.5 Thread, 8mm Head Dia96115A420McMaster Carr
H7, H8, H9, H104Standoff, Hex, Male/Female, 4-40, Nylon, 1/2"Standoff, Hex, Male/Female, 4-40, Nylon, 1/2"4802Keystone
H11, H122Standoff, Male/Male Thread, 5.15 mm, M3 x 0.5StandoffSO-0515-02-02-01Samtec
J11Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMTConnector, USB Micro ABDX4R205JJAR1800JAE Electronics
J21Receptacle, 50mil, 6x1, Gold, R/A, TH6x1 ReceptacleLPPB061NGCN-RCSullins Connector Solutions
J31Header, 100mil, 3x1, Gold, TH3x1 HeaderTSW-103-07-G-SSamtec
J41Terminal Block, 3.5mm Pitch, 2x1, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
J51Header, 2.54 mm, 2x1, Tin, THHeader, 2.54 mm, 2x1, THTSW-102-07-T-SSamtec
J61Audio Jack, 3.5mm, Stereo, R/A, SMTPhone Jack, 6x5x17mm35RASMT4BHNTRXSwitchcraft
J71Header, 2.54 mm, 11x2, Gold, THHeader, 11x2, 2.54mm, THTSW-111-07-G-DSamtec
J81Connector, SMT, Receptacle, High Speed, 20 pairsQSE-020-01-X-D-AQSE-020-01-L-D-ASamtec
L1, L32600 ohmFerrite Bead, 600 ohm @ 100 MHz, 2 A, 08050805MPZ2012S601AT000TDK
L21470nHInductor, Shielded, Ferrite, 470 nH, 2.35 A, 0.0528 ohm, AEC-Q200 Grade 1, SMD2.0x1.6x1.0mmSRN2010TA-R47YBourns
L41100 ohmFerrite Bead, 100 ohm @ 100 MHz, 1 A, 06030603MPZ1608D101BTD25TDK
R111.0kRES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04021K00JNEDVishay-Dale
R2, R322.2kRES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04022K20JNEDVishay-Dale
R4, R10, R11, R12, R15, R16, R18, R19, R20, R21, R22, R23, R241333.2RES, 33.2, 1%, 0.05 W, 02010201RC0201FR-0733R2LYageo America
R5147.0kRES, 47.0 k, 1%, 0.0625 W, 04020402RC0402FR-0747KLYageo America
R6110.0kRES, 10.0 k, 1%, 0.1 W, 04020402ERJ-2RKF1002XPanasonic
R7, R8247kRES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040247K0JNEDVishay-Dale
R9143.2RES, 43.2, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040243R2FKEDVishay-Dale
R13110kRES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040210K0JNEDVishay-Dale
R14, R4121.5kRES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06031K50JNEAVishay-Dale
R1710RES, 0, 5%, 0.05 W, AEC-Q200 Grade 1, 02010201ERJ-1GE0R00CPanasonic
R25, R27, R28, R29, R34, R35, R37, R45, R46, R471010.0kRES, 10.0 k, 1%, 0.05 W, 02010201CRCW020110K0FKEDVishay-Dale
R2614.7RES, 4.7, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06034R70JNEAVishay-Dale
R30125.5kRES, 25.5 k, 1%, 0.05 W, 02010201RC0201FR-0725K5LYageo America
R31151.0kRES, 51.0 k, 1%, 0.05 W, 02010201RC0201FR-0751KLYageo America
R32140.2kRES, 40.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040240K2FKEDVishay-Dale
R3311.00MegRES, 1.00 M, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805CRCW08051M00FKEAVishay-Dale
R361162kRES, 162 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402162KFKEDVishay-Dale
R381442RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603442RFKEAVishay-Dale
R3910RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603RMCF0603ZT0R00Stackpole Electronics Inc
R42, R432200kRES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402200KJNEDVishay-Dale
R441680RES, 680, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402680RJNEDVishay-Dale
SH1, SH221x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec
SW11Switch, Tactile, SPST-NO, 0.05A, 12V, SMTSwitch, 4.4x2x2.9 mmTL1015AF160QGE-Switch
SW21Switch, Slide, 2 SPST, Off-On, 0.025 A, 24 VDC, SMT7x7.5mmA6SN-2104Omron Electronic Components
TP7, TP8, TP9, TP104Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
U11IC MCU 512KB RAM, 128TQFPTQFP-128XEF216-512-TQ128-C20XMOS semiconductor
U21Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14)PW0014ACDCE913PWRTexas Instruments
U31Dual-Bit Dual-Supply Bus Transceiver, DQE0008A, LARGE T&RDQE0008ASN74AVC2T244DQERTexas Instruments
U4, U72Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6)DSF0006ASN74LVC2G07DSFRTexas Instruments
U51Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6)DRY0006ATPS3897ADRYRTexas Instruments
U61Automotive Catalog, Dual, 200mA, Low-IQ Low-Dropout Regulator for Portable Devices, DSE0006A (WSON-6)DSE0006ATLV7103318QDSERQ1Texas Instruments
U81Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay, DSE0006A (WSON-6)DSE0006ATPS389018DSERTexas Instruments
U91Photolink- Fiber Optic Transmitter, TH13.5x10x9.7mmPLT133/T10WEverlight
U10, U15, U1734-Bit One-of-2 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch, DGV0016A (TVSOP-16)DGV0016ASN74CB3Q3257DGVRTexas Instruments
U111216 kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing, PCM, S / PDIF, ADC, 4.5 - 5.5V for Analog, 2.9 - 3.6V for DIX, -40 to 85 degC, 48-Pin LQFP (PT), Green (RoHS & no Sb/Br)PT0048APCM9211PTTexas Instruments
U12, U16, U18, U19, U21, U2264-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs, RSV0016A (UQFN-16)RSV0016ASN74AVC4T774RSVRTexas Instruments
U131Photolink- Fiber Optic Receiver, TH13.5x10x9.7mmPLR135/T10Everlight
U141Single Schmitt-Trigger Inverter, DCK0005A (SOT-SC70-5)DCK0005ASN74LVC1G14DCKRTexas Instruments
U201Level-Translating I2C Bus Buffer/Repeater, DGK0008A (VSSOP-8)DGK0008ATCA9802DGKRTexas Instruments
U231Low-Capacitance + / - 15 kV ESD-Protection Array for High-Speed Data Interfaces, 2 Channels, -40 to +85 degC, 5-pin SOT (DRL), Green (RoHS & no Sb/Br)DRL0005ATPD2E001DRLRTexas Instruments
VR113-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package, RLT0007A (VSON-HR-7)RLT0007ATPS62085RLTRTexas Instruments
Y11OSC, 24 MHz, 2.25 - 3.63 V, SMD2x1.6mmASTMLPA-24.000MHZ-EJ-E-TAbracon Corporation
Y21Crystal, 24.576 MHz, 10pF, SMD2.5x0.5x2.0mmABM10-24.576MHZ-E20-TAbracon Corporation
FID1, FID2, FID3, FID4, FID5, FID60Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
R4000RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603RMCF0603ZT0R00Stackpole Electronics Inc
TP1, TP2, TP14, TP150Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
TP3, TP4, TP5, TP6, TP11, TP12, TP130Test Point, Miniature, Green, THGreen Miniature Testpoint5116Keystone