SBOA624 March 2025 TMCS1123 , TMCS1126 , TMCS1127 , TMCS1133
As shown in Figure 2-1, MPPT stage is usually implemented with Boost topology. PV array voltage and current are sampled as the control input signals to achieve MPPT. Usually the average inductor current is sampled and MPPT control frequency is much lower than the switching frequency. The accuracy of MPPT boost current sampling is also critical as that of string current sampling, since this determines the MPPT accuracy which finally affects the power generation efficiency.