SBOA624 March   2025 TMCS1123 , TMCS1126 , TMCS1127 , TMCS1133

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Solar Application Scenarios with Hall-effect Current Sensing
    1. 2.1 String Inverter
      1. 2.1.1 String Current Sampling
      2. 2.1.2 Arc Current Detection (Optional)
      3. 2.1.3 MPPT Boost Current Sampling
      4. 2.1.4 3-Phase Current Sampling
    2. 2.2 Single-Phase Residential Inverter
    3. 2.3 3-Phase Hybrid Inverter
      1. 2.3.1 BDC Current Sampling
      2. 2.3.2 Off-Grid EPS 3-Phase Current Sampling
      3. 2.3.3 Neutral Current Sampling for Midpoint Potential Balancing
    4. 2.4 Split-Phase Hybrid Inverter
    5. 2.5 Micro Inverter
    6. 2.6 Solar Power Optimizer
    7. 2.7 Smart Combiner Box of Central Inverter
    8. 2.8 Summary of Solar Inverter System and In-package Hall-effect Current Sensor
  6. 3Summary
  7. 4References

Abstract

Through-hole board mount hall-effect current sensor (or say magnetic current sensor) has been widely used in solar inverter system for a dozen years. This process is convenient for wiring and installation, no need to cut off the cable. However, open-loop through-hole hall-effect current sensor usually can't achieve high accuracy over both lifetime and temperature. Meanwhile, this is easy to fail during the installation and transportation processes due to the brittle magnetic core damage, which reduces the system reliability. On the contrary, in-package hall-effect current sensor can provide high accuracy combined with low drift, enabling accurate current measurements over both lifetime and temperature. Additionally, the in-package design also provides a compact design without sacrificing isolation performance, while reducing system complexity and cost. So, in recent years, there has a trend in solar inverter system to use in-package hall-effect current sensor to replace the traditional thorough-hole one, that benefits solar system performance, power efficiency and reliability.

This application note summarizes common solar application scenarios where in-package hall-effect current sensors, such as TI’s portfolios TMCS112x and TMCS113x, can be used. This document helps engineers to understand the basic requirements of current sensing in solar end equipment and how current sensors are used accordingly.